| Table 3 - Overload relay heater pack selection |
| - Supply proper Eaton publication with panel - |
| Publication No. |
AN16/AN56 STR. |
| 22179 |
00, 0 |
| 22180 |
1, 2 |
| 20104 |
3, 4 |
| 22416 |
5 |
| 22590 |
6 |
| 22591 |
7 |
| 22592 |
8 |
| Table 4 - Wiring requirements |
| Code |
Device |
Wire size (AWG/kcmil) |
Wire length - in |
| 4a |
XT Type D |
#12 for Line and Load |
N/A |
| 4b |
Freedom 00 |
#14 Minimum from breaker-to-contactor |
15 |
| 4c |
Freedom 0 |
#10 Minimum from breaker-to-contactor |
14 |
| 4d |
Freedom 1 |
#10 Minimum from breaker-to-contactor |
15 |
| 4e |
Freedom 2 |
#8 Minimum from Breaker-to-contactor |
15 |
| 4f |
Freedom 3 |
#4 Minimum from Breaker-to-contactor |
18 |
| 4g |
Freedom 4 |
#2 Minimum from breaker-to-contactor |
20 |
| 4h |
Freedom 5 |
250 Minimum from breaker-to-contactor |
24 |
| Table 7 - Internal power wiring |
| Wiring from loadside of short-circuit protective device to lineside of starter (all copper stranded with 105°C. insulation) |
| Wire code |
Wire size (AWG/kcmil) |
Wire code |
Wire size (AWG/kcmil) |
| 7a |
#1 |
7j |
4/0 |
| 7b |
#10 |
7k |
250 |
| 7c |
#8 |
7l |
350 |
| 7d |
#6 |
7m |
4/0 (3) |
| 7e |
#4 |
7n |
4/0 (4) |
| 7f |
#2 |
7q |
250 (2) |
| 7g |
1/0 |
7r |
350 (3) |
| 7h |
2/0 |
7s |
4/0 (2) |